MOVI-PLC basic DHP11B
Electronics data of MOVI-PLC® basic
DHP11B:
| | LEDs
for - Voltage supply I/O
- Firmware
- Program
- PROFIBUS
- System buses
|
| - PROFIBUS
DP and DPV1 according to IEC 61158
- Automatic baud rate detection from 9.6 kBd to 12 MBd
- Implement bus connection with suitable connector
- GSD file SEW_6007.GSD
- DP ident. number 6007hex (24579dec)
- Maximum 32 process data
|
System bus | - 2
system buses (CAN) for control of 12 inverters and CANopen
I/O modules
- CAN layer 2 (SCOM cyclic, acyclic) or via the SEW MOVILINK® protocol
- Baud rate: 125 kBd – 1 MBd
- External bus terminator
- Address range: 0 – 127
|
Engineering | Via RS485, PROFIBUS and
the system buses |
Panel
operation | Via RS485 |
Connection technology | - PROFIBUS:
9-pin D-sub connector according to IEC 61158
- System buses and I/Os: Plug-in terminals
- RS485: RJ10
|
Digital inputs/outputs | 8 I/Os according to IEC
61131-2; can be configured as inputs or outputs, 5 of which are
interrupt-capable. |
Memory | - Program:
512 KB
- Data: 128 KB
- Retain: 24 KB
|
Tools for startup | - Programming
languages
- Libraries for optimized inverter control
|