Electronics data FIO11B analog module

Function

Terminal

Designation

Data

Setpoint inputIf you do not use the setpoint input you should connect it to GND. Otherwise a measured input voltage of –1 to +1 V is present.

X40:1

X40:2

AI2: Voltage input

GND: Reference potential

-10 to +10 V

Ri > 40 kΩ

Resolution 10 bit

Sampling time 5 ms

Accuracy ±100 mV, 200 μA

Analog output / alternative as current output or voltage output

X40:3

X40:4

X40:5

GND: Reference potential

AOV1: Voltage output

AOC1: Current output

 

0 – 10 V / Imax = 2 mA

0 (4) – 20 mA

Resolution 10 bit

Sampling time 5 ms

Short-circuit proof, protected against external voltage up to 30 V

Load impedance RL ≤ 750 Ω

Accuracy ±100 mV, 200 μA

Service interface

X44

RJ10

Service interface

EIA standard, 9.6 kBd

Connection: Only for service purposes, solely for point-to-point ­connection

Maximum cable length 3 m (10 ft)

RS485 interface

X45:H

X45:L

X45:' 

ST11: RS485+

ST12: RS485–

GND: Reference potential

EIA standard, 9.6 kBd, max. 32 stations

Maximum cable length 200 m (656 ft)

Dynamic terminating resistor with fixed installation

X44

RJ10

Service interface

Connection: Only for service purposes, solely for point-to-point ­connection

Maximum cable length 3 m (10 ft)

X44 and X45 are connected in parallel in the FIO11B.

The terminal cross-section for all terminals of the FIO11B is:

  • 1.5 mm2 (AWG15) without conductor end sleeves
  • 1.0 mm2 (AWG17) with conductor end sleeves