Electronics data
DFS21B option | ||
---|---|---|
External voltage supply via X26 | U = DC 24 V (–15%, +20%) Imax = DC 200 mA Pmax = 3.4 W | |
Application protocols |
| |
Port numbers used |
| |
Ethernet services |
| |
OSI layer 1/2 | Ethernet II | |
Baud rate | 100 Mbd in full duplex mode | |
Connection technology | 2 × RJ45 with internal switch and auto crossing | |
Addressing | 4 byte IP address and/or MAC-ID (00:0F:69:xx:xx:xx) | |
F address | 1 – 1022, can be set via DIP switches | |
Manufacturer ID (vendor ID) | 010Ahex | |
GSD file name | GSML-V2.1-SEW-DFE-DFS-2Ports-YYYYMMTT.xml |
NOTICE
- Safety-related applications are implemented using PROFIsafe interfaces.
- Refer to the publication "DF21B PROFINET with PROFIsafe Fieldbus Interface".