Electronics data
DFE33B option | ||
---|---|---|
External voltage supply | U = DC 24 V (–15%, +20%) Imax = DC 200 mA Pmax = 3.4 W | |
Application protocols |
| |
Port numbers used |
| |
Ethernet services |
| |
ISO/OSI layer 1/2 ISO/OSI layer 4/5 |
| |
Automatic baud rate detection | 10 / 100 MBd | |
Connection technology | 2 × RJ45 with internal switch and auto crossing | |
Addressing | 4 byte IP address and/or MAC ID (00-0F-69-xx-xx-xx) | |
Manufacturer ID (Vendor ID) |
| |
Tools for startup | MOVITOOLS® MotionStudio version 5.40 and higher. | |
Firmware version of MOVITRAC® B | No special firmware is required. | |
EDS file name | SEW_GATEWAY_DFE33B.eds |