Extended storage
If the unit is being stored for a long time, connect it to the mains voltage for at least 5 minutes every 2 years. Otherwise, the unit's service life may be reduced.
Procedure when maintenance has been neglected:
Electrolytic capacitors are used in the inverters. They are subject to aging effects when de-energized. This effect can damage the capacitors if the unit is connected using the rated voltage after a longer period of storage.
If you have not performed maintenance regularly, SEW-EURODRIVE recommends that you increase the line voltage slowly up to the maximum voltage. This can be done, for example, by using a variable transformer for which the output voltage has been set according to the following overview. SEW-EURODRIVE recommends that you increase the voltage from 0 V to the first stage after a few seconds.
SEW-EURODRIVE recommends the following stages:
AC 400/500 V units:
- Step 1: AC 350 V for 15 minutes
- Step 2: AC 420 V for 15 minutes
- Step 3: AC 500 V for 1 hour
AC 230 V units:
- Step 1: AC 170 V for 15 minutes
- Step 2: AC 200 V for 15 minutes
- Step 3: AC 240 V for 1 hour
After you have completed the regeneration process, the unit can be used immediately or stored again for an extended period with maintenance.