Setpoint value processing
Using AI1 as 0 – 10 V voltage input, no fixed setpoint selected, frequency inverter enabled.
Setpoint source | X1 P116 Y1 P117 | X2 P118 Y2 P119 | VAI1 | Setpoint speed | Diagram |
---|---|---|---|---|---|
Bipolar | 0% 100% | 100% 100% | 0 V 5 V 10 V | nmin 50% nmax nmax | |
Bipolar | 0% –100% | 100% 100% | 0 V 5 V 10 V | – nmax. –nmin / +nmin +nmax | |
Unipolar | 0% 100% | 100% 100% | 0 V 5 V 10 V | nmin 50% nmax nmax | |
Unipolar | 0% 0% | 100% 0% | 0 V 5 V 10 V | nmax 50% nmax nmin |