MOVIDRIVE MDR60A regenerative power supply unit

MOVIDRIVE® MDR60A

0150-503-00 (size 2)

0370-503-00 (size 3)

0750-503-00 (size 4)

Interference immunity

Meets EN 61800-3

Interference emission with EMC-compliant installation

Meets EN 61800-3:

  • with NF035-503 line filter (MDR60A0150-503-00)
  • with NF048-503 line filter (MDR60A0150-503-00)
  • with NF085-503 line filter (MDR60A0370-503-00)
  • with NF150-503 line filter (MDR60A0750-503-00)

Ambient temperature ϑamb

Derating ambient temperature

0 °C to +40 °C

IN reduction: 3% IN per K to max. 60 °C

Climate class

EN 60721-3-3, class 3K3

Storage temperatureIn case of long-term storage, connect the unit to the power supply for at least 5 minutes every two years, otherwise the unit's service life may be reduced. ϑS

–25 °C to +70 °C (EN 60721-3-3, class 3K3)

Cooling type (DIN 51751)

Forced cooling

(temperature-controlled fan, response threshold 50 °C)

Degree of protection     size 2

EN 60529                    size 3

(NEMA1)                     size 4

IP20

IP20

IP00 (power connections)

IP10 (power connections)

  • With fitted plexiglass cover supplied as standard
  • With fitted shrink tubing (not included in scope of delivery)

IP20

  • with mounted DLB11B touch guard

Duty type

Continuous duty (EN 60149-1-1 and 1-3)

Overvoltage category

III according to IEC 60664-1 (VDE 0110-1)

Pollution class

2 according to IEC 60664-1 (VDE 0110-1)

Installation altitude

There are no restrictions for heights < 1000 m.

The following restrictions apply to heights ≥ 1000 m:

  • From 1000 m to max. 4000 m:
    • IN reduction by 1% per 100 m
  • From 2000 m (6562 ft) to max. 4000 m (13120 ft):
    • The safe disconnection of power and electronics connections can no longer be assured above 2000 m.
    • This requires external measures (IEC 60664-1/EN 61800-5-1).
    • You have to connect an overvoltage protection device in order to reduce the overvoltages from category III to category II.