Technical data

 

UWS11A

Part number

822 689 X

Ambient temperature

0 °C to 40 °C

Storage temperature

–25 °C to +70 °C (according to EN 60721-3-3, class 3K3)

Degree of protection

IP20

Voltage supply

DC 24 V (Imax = 50 mA)

Current consumption

Max. DC 50 mA

Mass

150 g (0.35 lb)

Dimensions

83 mm × 75 mm × 22.5 mm (3.3 in × 3.0 in × 0.88 in)