Timeout response
The timeout response can be set individually for each communication interface.
Parameter number | Parameter name | Timeout response |
---|---|---|
833 | Response RS485 TIMEOUT | RAPID STOP/WARN. |
836 | Response to SBus1 TIMEOUT | RAPID STOP/WARN. |
Timeout monitoring is useful for all communciation interfaces. However, it may vary considerably between the individual bus systems.
Parameters for fieldbus timeout | Value range |
---|---|
Unit | Seconds |
Range | 0.01 s to 650.00 s in 10 ms steps |
Special case | 0 or 650.00 = Fieldbus timeout deactivated |
Factory setting | 0.5 s |