Electronics data
DFD11B option | ||
---|---|---|
External voltage supply via X26 | U = DC 24 V (–15%, +20%) Imax = DC 200 mA Pmax = 3.4 W | |
Communication protocol | Master/slave connection set according to DeviceNet specification version 2.0 | |
Number of process data words | Adjustable via DIP switches:
| |
Baud rate | 125, 250 or 500 kBd, can be set via DIP switches | |
Bus cable length | For thick cable according to DeviceNet specification 2.0 appendix B:
| |
Transmission level | ISO 11 98 – 24 V | |
Connection technology |
| |
MAC ID |
| |
Supported services |
| |
EDS file name | SEW_GATEWAY_DFD11B.eds |