Electronics data
DFE24B option | ||
---|---|---|
External voltage supply via X26 | U = DC 24 V (–15%, +20%) Imax = DC 200 mA Pmax = 3.4 W | |
Standards | IEC 61158, IEC 61784-2 | |
Baud rate | 100 MBd full duplex | |
Connection technology | 2 × RJ45 (8 × 8 modular jack) | |
Bus termination | Not integrated because bus termination is activated automatically. | |
OSI layer 1/2 | Ethernet II | |
Station address | Setting via EtherCAT® master (→ display with P093) | |
XML file name | SEW_DFE24B.xml | |
Vendor ID | 0x59 (CANopenVendor ID) | |
EtherCAT® services |
|