Electronics data EtherCAT FSE24B

 

Function

Terminal

Designation

Data

EtherCAT®

X30 IN

X30 OUT

(2 × RJ45)

Incoming and outgoing EtherCAT® connection

  • Fast Ethernet (100 MBd, full duplex)
  • Auto-crossing
  • IEC 61158, IEC 61784‑2

Service interface

X44

RJ10

Service interface

EIA standard, 9.6 kBd

Connection: Only for service purposes, solely for point-to-point connection

Maximum cable length 3 m (10 ft)

External voltage supply

X47:1

X47:2

24 V IO

GND

  • U = DC 24 V (–15%, +20%)
  • The FSE24B and MOVITRAC® B are ­supplied with 24 V via X47
  • Alternatively, the FSE24B can be supplied via the MOVITRAC® B only

 

You can use DIP switches S1 and S2 to set a binary-coded device identification that can be read-out in MOVITOOLS® MotionStudio in parameter group P09. (bus diagnostics) in the parameter tree. Alternatively, you can read out this unit identification via index 10497, subindex 3.

To display the extended diagnostics parameters in parameter group P09. of the parameter tree, you require MOVITOOLS® MotionStudio version 5.70 or later.