Technical data
Type | FKE12B | FKE13B |
---|---|---|
Part number | 829 590 5 | 829 591 3 |
Nominal voltage | 3 × AC 230 – 500 V | |
Voltage drop in the filter (at nominal current) | < 1% | |
Nominal current | 5.3 A | 11.9 A |
Power loss (at nominal current) | 20 W | |
Ambient temperature | -10 °C to +60 °C Derating 2.5% IN per K at 40 °C to 50 °C 3% IN per K at 50 °C to 60 °C | |
Degree of protection | IP20 | |
Mains and motor connection | Terminal screw 4 mm2 (AWG10) | |
Inverter connection | Cables with conductor end sleeves | |
Mass | 0.40 kg (0.88 lb) | 0.48 kg (1.1 lb) |
Can be submounted for Size | 0S | 0L |
For MOVITRAC® B...-5A3 | 0005 / 0008 / 0011 / 0015 | 0022 / 0030 / 0040 |
For MOVITRAC® B...-2A3 | 0005 / 0008 | 0011 / 0015 / 0022 |