Technical data
UWU52A switched-mode power supply | |
---|---|
Part number | 188 181 7 |
Input voltage | 1 × AC 110 – 240 V |
Voltage range | AC 95 – 265 V, DC 110 – 300 V |
Frequency | 50/60 Hz |
Maximum no-load current | AC 40 mA |
Nominal input current at 1 × AC 110 V at 1 × AC 230 V |
AC 1.04 A AC 0.63 A |
Output voltage | DC 24 V (–1% / +3%) |
Nominal output current at 40 °C at 55 °C |
DC 2.5 A DC 2.0 A |
Residual ripple | < 50 mV |
Interference voltage | < 120 mV |
Power loss | < 5.5 W |
Mass | 0.23 kg (0.51 lb) |
Operating temperature | 0 °C to +55 °C (condensation not permitted) |
Degree of protection | IP20 (EN 60529) |
Protection class | I |
Connection | Terminal screws for cable cross section of 0.20 – 2.5 mm2 (AWG24 – AWG13) Tightening torque 0.4 – 0.5 Nm |