Technical data

Part number

822 547 8

Input voltage

DC 24 V ± 25%

Current consumption

About 70 mA

Setpoint resolution

1%

Serial interfaceWith integrated dynamic terminating resistor

RS485 for connecting max. 31 MOVITRAC® inverters (max. 200 m, (656 ft), 9600 Bd)

Degree of protection

IP65

Ambient temperature

–15 °C to +60 °C

Dimensions

90 mm × 70 mm × 38 mm (3.5 in × 2.8 in × 1.5 in)