Basic unit / FBG11B keypad
The status displays on the unit are as follows:
Status | Display (optionally with FBG11B keypad) | Basic unit status LED flash code | ||
---|---|---|---|---|
"ENABLE" | Speed | Constant green light | 4 | |
"ENABLE" at current limit | Speed flashes | Rapid green flashing | ||
"CURRENT AT STANDSTILL" |
| Slow green flashing | 3 | |
"NO ENABLE" |
| Constant yellow light | 2 | |
"FACTORY SETTING" |
| Rapid yellow flashing | 8 | |
"CONTROL.INHIBIT" |
| Rapid yellow flashing | 1 | |
"24 V operation" |
| Slow yellow flashing | 0 | |
"SAFE STOP""U" flashing (status 17) if connected to supply system, "24U" flashing (status 0) if in backup mode. |
| Slow yellow flashing | 17 | |
FBG manual mode active or inverter stopped using STOP button. | FGB manual operation symbol or "stop" is flashing | Yellow on long, off briefly | ||
Timeout | Faults 43 / 47 | Flashing green/yellow | ||
Copy | Fault 97 | Flashing red/yellow | ||
System error | Faults 10 / 17 – 24 / 25 / 32 / 37 / 38 / 45 / 77 / 80 / 94 | Constant red light | ||
Overvoltage / phase failure | Faults 4 / 6 / 7 | Slow red flashing | ||
Overload | Faults 1 / 3 / 11 / 44 / 84 | Rapid red flashing | ||
Monitoring | Faults 8 / 26 / 34 / 81 / 82 | 2 x red flashing | ||
Motor protection | Faults 31 / 84 | 3 x red flashing |
Saving parameter set to FBG11B → display u. u.
Saving parameter set to unit → display d. d.
- WARNING Incorrect interpretation of display U = "Safe stop" active
- Severe or fatal injuries.
- The display U = "Safe stop" is not safety-related and must not be used as a safety function.