RS485 interface

Max. 32 inverters can be networked for communication (max. line length 200 m) via the RS485 interface of the UWS11A. Do not connect external terminating resistors as dynamic terminating resistors are already installed.

Permitted cable cross-section: 1 core per terminal 0.20 – 2.5 mm2 (AWG 24 - 12)

2 cores per terminal 0.20 – 1 mm2 (AWG 24 – 17)