PTP parameters

For configuring the PTP parameters, refer to chapter PTP segments.

Possible constellations

1 to 4

Joint axes parameterizable via JointPhase

1, 2, 3

The figure shows constellation 1. In constellations 2 and 4, joint axis 3 is folded in the other direction compared to the extension of the upper arm and forearm. When extended, the robot is in constellation 1 or 3. In constellations 3 and 4, the robot is in the overhead position, i.e. joint axis 1 is pivoted by 180° compared to constellations 1 and 2.

Constellation

Overhead
position

Joint axis 3
folded

1

No

No

2

No

Yes

3

Yes

No

4

Yes

Yes