MDX_MPRO_AppMod_ExtendedPosViaBus_02
The scope data package "MDX_MPRO_AppMod_ExtendedPosViaBus_02" collects supporting scope recordings for the use of the IPOS "Extended bus positioning" application module. The trigger condition is running through 250 revolutions per minute.
Use cases
- Monitoring of positioning procedures under defined trigger conditions
- Diagnostics of a reference procedure of the machine
Equipment groups
- IPOS_extended_positioning_via_bus
Container update interval
- Trigger: at +250 min-1
- Update interval: 3 h
- Sample rate: 5 ms
- Post-trigger recording: 95%
Linked templates
- AppMod_ExtendedPosViaBus_01
Measurement data
- Actual speed [min-1]
- Setpoint speed [min-1]
- Actual current [%]
- Relative torque [%]
- IxT utilization [%]
- DC link [V]
- IPOS position H257 (H10257)