DeviceVitality_MTFpower_1xHour_Inverter_Main
The standard container "DeviceVitality_MTFpower_1xHour_Inverter_Main" collects current vitality and fault memory data of the inverter. The vitality data relates to the heat sink temperature, the operating hours, and the active energy of the drive, among other things. In addition, various fault data is included.
Use cases
- Detection of fault changes
- Monitoring of the release and operating hours
- Temperature monitoring
Container update interval
- Hourly
Equipment groups
- ALL_POWERSECTIONS_MOVIFIT
Linked templates
- MTFpower - device vitality - inverter - main
Parameters
- 8328.0 Power-applied hours
- 8329.0 Drive running hours
- 8327.1 Heat sink temperature
- 9810.10 Maximum heat sink temperature
- 9971.1 Counter value of UL monitoring
- 8366.0 Fault t-0 fault code
- 9304.0 Fault t-0 subfault code
- 8883.0 Developer code.0
- 8391.0 Inverter status.0
- 8426.0 Power-applied hours.0
- 8431.0 Drive running hours.0
- 8427.0 Power-applied hours 1
- 8432.0 Drive running hours 1
- 8428.0 Power-applied hours 2
- 8433.0 Drive running hours 2
- 8429.0 Power-applied hours 3
- 8434.0 Drive running hours 3
- 8430.0 Power-applied hours 4
- 8435.0 Drive running hours 4