DeviceIdentity_MC07_1xDay_Motor_Main
The standard container "DeviceIdentity_MC07_1xDay_Motor_Main" collects (nominal) characteristic data about the installed motor as an alternative information source if no motor data is specified on the encoder nameplate.
Use cases
- Startup monitoring (speed limits, ramps)
Container update interval
- Daily
Equipment groups
- ALL_DRIVES_MC07
Linked templates
- MC07power - device identity - motor - main
Parameters
- 8807.0 Ramp t-11 up
- 8808.0 Ramp t-11 down
- 8474.0 Ramp t-12 up=down
- 8475.0 S pattern t-12
- 8515.0 Start-stop speed 1
- 8516.0 Minimum speed 1
- 8517.0 Maximum speed 1
- 8557.0 Speed monitoring 1
- 8558.0 Deceleration time 1
- 8527.0 Slip compensation
- 8518.0 Maximum current 1
- 8476.0 Stop ramp t-13 up=down
- 8524.0 Boost P1
- 8526.0 Premagnetization time 1
- 8574.0 Operating mode 1
- 8786.0 VFC preload
- 8660.0 Nominal supply system voltage
- 8638.0 Number of pole pairs P1
- 8620.0 PWM container update interval 1
- 8640.0 Nominal motor container update interval 1
- 8676.0 Cos phi
- 8646.0 Nominal motor slip