Basic_Scope_01_[universal]_Update3hour

The scope data package "Basic_Scope_01_[universal]_Update3hour" can be used for all drives and collects all scope recordings relevant to most applications. These include scope recordings of speed, amperage, and torque, among other things. If a MOVIKIT® software module is used, this scope data package can be deactivated and a scope data package that is optimized for the MOVIKIT® software module being used can be activated. The parameters used are in system units.

Use cases

  • Diagnostics of a reference procedure of the machine under defined trigger conditions
  • Measurements for the basic visualization of dynamic data
  • Detailed insights for rapid process parameters

Container update interval

  • Trigger: at ±200 min-1
  • Sample rate: 2 ms
  • Post-trigger recording: 95%

Equipment groups

  • ALL_DRIVES

Linked templates

  • Velocity_01_[universal]

Measurement data (variable)

  • 8316.45 Actual speed in system units / control mode process values control cycle
  • 8316.43 Speed controller setpoint speed in system units / control mode process values control cycle
  • 8316.127 Relative apparent current / control mode process values control cycle
  • 8316.95 Actual torque in communication units / control mode process values control cycle
  • 8312.6 Total utilization / actual values output stage monitoring
  • 8316.160 DC link voltage – actual value / control mode process values control cycle
  • 8329.1 Active power of active drive / kWh counter