DeviceVitality_1xHour_Inverter_Main
The standard container "DeviceVitality_1xHour_Inverter_Main" collects current vitality and fault memory data of the inverter. The vitality data relates to the heat sink temperature, the operating hours, and the active energy of the drive, among other things. In addition, various fault data is included.
Use cases
- Identification of peaks and trends in the vitality data of the devices
- Optimization of diagnostic data
- Readout of the fault history
- Identification of high runners and low performers
Container update interval
- Hourly
Equipment groups
- ALL_DRIVES
Linked templates
- device vitality – inverter – main
- device vitality – inverter – main – advanced
Parameters
- 8328.1 Power-applied hours / operating hours counter
- 8328.2 Drive running hours / operating hours counter
- 8328.3 Internal power-applied hours / operating hours counter
- 8312.5 Heat sink temperature / actual values output stage monitoring
- 8329.3 Active energy of active drive – motor mode / kWh counter
- 8329.4 Active energy of active drive – generator mode / kWh counter
- 8341.1 Fault code / fault memory T0
- 8341.2 Internal fault code / fault memory T0
- 8341.3 Fault code subcomponent / fault memory T0
- 8341.4 Fault timestamp / fault memory T0
- 8341.5 Power-applied hours / fault memory T0
- 8341.7 Device status / fault memory T0
- 8341.8 Output stage state / fault memory T0
- 8341.9 FCB / fault memory T0
- 8341.21 Internal fault code subcomponent / fault memory T0
- 8342.1-21 like 8341.1-21 for T1
- 8343.1-21 like 8341.1-21 for T2
- 8344.1-21 like 8341.1-21 for T3
- 8345.1-21 like 8341.1-21 for T4