DeviceIdentity_1xDay_DDISlave_DDIMotor
The standard container "DeviceIdentity_1xDay_DDISlave_DDIMotor" collects data about the identification and classification of a device connected to the inverter via DDI. This data enables the readout of the basic characteristics of the DDI slave such as the motor. In addition to the serial number, the standard container contains information about the subcomponent type and drive design, among other things. Depending on the connected device, not all parameters contained in the standard container can be determined.
Use cases
- Device replacement detection
- Firmware upgrade or downgrade detection
- Readout of device information
- Support with startup
- Support with drive configuration
- Identification of different device types after a device change
Container update interval
- Daily
Equipment groups
- ALL_DRIVES
Linked templates
- device identity – inverter – DDI slave
- device identity – geared motor – SEW-EURODRIVE – DDI
Parameters
- 8632.72 Serial number / digital motor integration label 1
- 8630.118 Main components serial number / digital motor integration 1
- 8632.71 Slave ID / digital motor integration label 1
- 8300.47 Subcomponents hardware variant identification / device label
- 8632.80 DI identification / digital motor integration label 1
- 8300.42 Subcomponents firmware 1 – version / device label
- 8300.43 Subcomponents firmware 1 – release / device label
- 8300.40 Subcomponents device family / device label
- 8632.81 Catalog designation / digital motor integration label 1
- 8300.49 Subcomponents type / device label
- 8632.74 Slave components / digital motor integration label 1
- 8632.72 Serial number / digital motor integration label 1
- 8632.78 Connection type / digital motor integration label 1
- 8630.70 Drive train ID / digital motor integration 1
- 8632.70 Drive train ID / digital motor integration label 1
- 8632.81 Catalog designation / digital motor integration label 1
- 8632.79 Drive design / digital motor integration label 1