X4101: CAN bus – system bus

INFORMATION

If there is no station connected here, you must terminate the bus with a 120 Ω resistor.

Function

CAN system bus – output

Connection type

M12, 5-pin, female, A-coded

Connection diagram

Assignment

Contact

Function

1

CAN_SHLD

Shield/equipotential bonding CAN bus

2

+24V

DC 24 V output

3

GND

Reference potential

4

CAN_H

CAN data line (high)

5

CAN_L

CAN data line (low)