X1201: AC 400 V input
Function |
|---|
AC 400 V input to supply devices up to 16 kW |
Connection type |
|---|
Han® Q 4/2, male |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | L1 | Supply system phase 1 |
2 | L2 | Supply system phase 2 |
3 | L3 | Supply system phase 3 |
4 | n.c. | Not assigned |
11 | n.c. | Not assigned |
12 | n.c. | Not assigned |
PE | PE | Protective bonding |
Additional information

