X5102_2: Digital outputs – Power section
Function |
|---|
Digital inputs/outputs of power section |
Connection type |
|---|
M12, 5-pin, female, A-coded |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | +24V | DC 24 V output |
2 | DO01 | Digital output 01 |
3 | 0V24 | 0V24 reference potential |
4 | DO00 | Digital output 00 |
5 | FE | Equipotential bonding / functional earth |
