X5102_1: Digital inputs – Power section
Function |
|---|
Digital inputs/outputs of power section |
Connection type |
|---|
M12, 5-pin, female, A-coded |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | +24V | DC 24 V output |
2 | DI01 | Data reception direction 01 |
3 | 0V24 | 0V24 reference potential |
4 | DI00 | Data reception direction 00: With fixed assignment "/output stage inhibit" |
5 | FE | Equipotential bonding / functional earth |
Additional information

