Behavior at standstill
INFORMATION

With encoderless axes, the stop by setpoint function must be activated and the stop setpoint and the start offset must be set. The brake is then released only when the "Speed control" operating mode is selected and the specified setpoint speed is greater than the stop setpoint + start offset.
Parameter designation | Description |
|---|---|
Stop function | |
Behavior at standstill | The following settings are available for the behavior at standstill:
The stop function acts when the enable is canceled (stop with FCB 13/14) if no operating mode is selected (FCB 02), and with the stop by setpoint function. In the case of drives without an encoder, the setting is ignored and the brake function is always active |
Index: 8563.1 | |
IEC name: – | |
Stop by setpoint function | |
Activation | Activation of the stop by setpoint function |
Index: 8570.1 | |
Stop setpoint | Setpoint of the stop by setpoint function If the speed setpoint falls below the stop setpoint, the drive is stopped. |
Index: 8570.2 | |
Start offset | Start offset of the stop by setpoint function The drive is enabled only when the setpoint exceeds the enable setpoint (stop setpoint + start offset). |
Index: 8570.3 | |