Overview of fault responses
INFORMATION

Included only if the "Position controller" function is activated in the "Basic settings" configuration menu under "Additional functions".
Parameter designation | Description |
|---|---|
Limit switch | |
Response to HW limit switch reached |
|
Index: 8572.1 | |
IEC name: Parameter.LimitSwitchData1.HwLsHitResp | |
Response to SW limit switch reached |
|
Index: 8572.2 | |
IEC name: Parameter.LimitSwitchData1.SwLsHitResp | |
Positioning lag error | |
Value | Device response to a lag error (lag error window exceeded):
|
Index: 8622.3 | |
IEC name: Parameter.ParameterizableFaultResponse.LagErrorPosCtrl | |
Basic settings of central stop profile | |
Fault response | Behavior of profile generation in the event of an error:
|
Index: 50000.11 | |
IEC name: ProfileGeneration.Config.eErrorReaction | |