Configuring additional process values of the inverter

Do the following to configure the additional process values of the inverter:

  1. In the "Basic settings" configuration menu under "Additional functions", open the configuration of the software module and activate the function "Additional process values of the inverter".
    • Further setting options for configuring the additional process values of the inverter are displayed.
  2. Use the "Number of additional process values" setting option to specify how many additional process values are to be transferred.
    • The free process data words can now be edited.
  3. Configure the process data words as required. Click to reset the existing configuration to the "No function" value on [reset free process data].
  • The configured process values are automatically transferred via the fieldbus interface. The position on the fieldbus depends on how many additional functions are configured. For an overview of these, see chapter Range of functions of the process data profiles and the Fieldbus interface configuration menu.