Error 133 MOVIKIT® – PLCopen MotionControl
Error: 133.34 (8522hex | 34082dec) Description: Positive software limit switch reached | ||
|---|---|---|
|
| |
Cause | Measure | |
The positive software limit switch has been reached | Set target position within the software limit switches or change software limit switches | |
Error: 133.35 (8523hex | 34083dec) Description: Negative software limit switch reached | ||
|---|---|---|
|
| |
Cause | Measure | |
The negative software limit switch has been reached | Set target position within the software limit switches or change software limit switches | |
Error: 133.36 (8524hex | 34084dec) Description: Positive speed application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
See FIPER error 118.23 | TBD | |
Error: 133.37 (8525hex | 34085dec) Description: Negative speed application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
See FIPER error 118.24 | TBD | |
Error: 133.38 (8526hex | 34086dec) Description: Acceleration application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
See FIPER error 118.22 | TBD | |
Error: 133.39 (8527hex | 34087dec) Description: Deceleration application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
See FIPER error 118.21 | TBD | |
Error: 133.41 (8529hex | 34089dec) Description: Internal parameter channel error | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal fault | Contact SEW-EURODRIVE | |
Error: 133.42 (852Ahex | 34090dec) Description: No motor started up | ||
|---|---|---|
|
| |
Cause | Measure | |
No motor has been started up in the inverter yet | First, perform the motor startup | |
Error: 133.43 (852Bhex | 34091dec) Description: Missing MOVIKIT® CamSwitch license | ||
|---|---|---|
|
| |
Cause | Measure | |
No license is available for the MOVIKIT® | Activate license | |
Error: 133.44 (852Chex | 34092dec) Description: Missing MOVIKIT® PLCopen MotionControl add-on Camming license | ||
|---|---|---|
|
| |
Cause | Measure | |
No license is available for the MOVIKIT® | Activate license | |
Error: 133.45 (852Dhex | 34093dec) Description: Missing MOVIKIT® PLCopen MotionControl add-on Gearing license | ||
|---|---|---|
|
| |
Cause | Measure | |
No license is available for the MOVIKIT® | Activate license | |
Error: 133.46 (852Ehex | 34094dec) Description: Missing MOVIRUN® license | ||
|---|---|---|
|
| |
Cause | Measure | |
There is no MOVIRUN® license available | Activate license | |
Error: 133.47 (852Fhex | 34095dec) Description: Manual mode timeout of the logical device | ||
|---|---|---|
|
| |
Cause | Measure | |
Manual mode has generated a timeout | If manual mode is activated, the "Online" window of the logical device must remain in the foreground, otherwise a timeout will be generated | |
Error: 133.48 (8530hex | 34096dec) Description: Loss of drive enable during enable via MC_Power | ||
|---|---|---|
|
| |
Cause | Measure | |
The drive was inhibited via terminal or STO while the enable via MC_Power is present | Reset the axis | |
Error: 133.80 (8550hex | 34128dec) Description: Actual position of the EncoderAxis is outside the configured window | ||
|---|---|---|
|
| |
Cause | Measure | |
The position is outside the value set via the "Consistency check position windows" parameter | Check the configuration of the window | |
Error: 133.90 (855Ahex | 34138dec) Description: Parameter channel error – device unavailable | ||
|---|---|---|
|
| |
Cause | Measure | |
The device cannot be reached | Check whether the device is connected | |
Error: 133.91 (855Bhex | 34139dec) Description: Parameter channel error – invalid parameter | ||
|---|---|---|
|
| |
Cause | Measure | |
The requested parameter is invalid | Check whether the INdex and subINdex are correct | |
Error: 133.96 (8560hex | 34144dec) Description: Saved position context is invalid | ||
|---|---|---|
|
| |
Cause | Measure | |
The position context is saved permanently on the controller; this is invalid | Carry out reference travel again | |