Thermal motor protection
Thermal motor overload protection shall be provided by one of the following means:
- NEC compliant installation of a motor temperature sensor, see also section "Motor temperature protection (TF/TH)" in the chapter "Electrical Installation" of the operating instructions.
- Using internal thermal motor overload protection according to NEC (National Electrical Code, US). Thermal motor overload protection can be activated via parameter P4-17.
- Implementing external measures to ensure thermal motor overload protection according to NEC (National Electrical Code).
Información adicional