Branch Circuit Protection
1 × 200 – 240 V devices | |||
---|---|---|---|
Devices | Non semiconductor fuses (currents are maximum values) | Max. supply short circuit current | Max. line voltage |
0008 | 15 A | 100 kA rms (AC) | 240 V |
0015 | 17.5 A | ||
0022 | 25 A |
3 × 200 – 240 V devices | |||
---|---|---|---|
Devices | Non semiconductor fuses (currents are maximum values) | Max. supply short circuit current | Max. line voltage |
0008 | 10 A | 100 kA rms (AC) | 240 V |
0015 | 15 A | ||
0022 | 17.5 A | ||
0030 | 30 A | ||
0040 | 30 A | ||
0055 | 35 A | ||
0075 | 40 A | ||
0110 | 70 A | ||
0150 | 80 A | ||
0185 | 90 A | ||
0220 | 125 A | ||
0300 | 150 A | ||
0370 | 200 A | ||
0450 | 225 A | ||
0550 | 250 A | ||
0750 | 300 A |
3 × 380 – 480 V devices | |||
---|---|---|---|
Devices | Non semiconductor fuses (currents are maximum values) | Max. supply short circuit current | Max. line voltage |
0008 | 6 A | 100 kA rms (AC) | 480 V |
0015 | 10 A | ||
0022 | 10 A | ||
0040 | 15 A | ||
0055 | 25 A | ||
0075 | 30 A | ||
0110 | 35 A | ||
0150 | 45 A | ||
0185 | 60 A | ||
0220 | 70 A | ||
0300 | 80 A | ||
0370 | 100 A | ||
0450 | 125 A | ||
0550 | 175 A | ||
0750 | 200 A | ||
0900 | 250 A | ||
1100 | 300 A | ||
1320 | 300 A | ||
1600 | 400 A | ||
2000 | 500 A | ||
2500 | 600 A |
3 × 500 – 600 V devices | |||
---|---|---|---|
Devices | Non semiconductor fuses (currents are maximum values) | Max. supply short circuit current | Max. line voltage |
0008 | 6 A | 100 kA rms (AC) | 600 V |
0015 | 6 A | ||
0022 | 10 A | ||
0040 | 10 A | ||
0055 | 15 A | ||
0075 | 20 A | ||
0110 | 30 A | ||
0150 | 35 A | ||
0185 | 45 A | ||
0220 | 60 A | ||
0300 | 60 A | ||
0370 | 80 A | ||
0450 | 100 A | ||
0550 | 125 A | ||
0750 | 150 A | ||
0900 | 175 A | ||
1100 | 200 A |