General information
Safety notes
Product description
Technical data
Project planning for inverter
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Parameters
Operation
Fieldbus mode
Service
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
loading...
Project planning for inverter
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
Keypads
PC connection
"Auto-tune" automatic measuring procedure
Startup for motors
Startup of the control signal source
Startup of the brake control
Hoist function
Fire mode/emergency mode
Operation at the 87 Hz characteristic (50 Hz motors)
Examples of analog input scaling and offset setting
Fans and pumps
Motor potentiometer
3-wire control
Keypads
loading...
PC connection
loading...
Startup for motors
loading...
Startup of the control signal source
loading...
Hoist function
loading...
Examples of analog input scaling and offset setting
Example 1: Analog input scaling
Example 2: Analog input offset
Example 3: Analog input scaling and offset
3-wire control
loading...
Parameters
loading...
Operation
loading...
Fieldbus mode
loading...
Service
loading...
Example 2: Analog input offset
Control 15 – 35 Hz with analog input 0 – 10 V:
n
1
= n
Offset
= 15 Hz, n
2
= 35 Hz
❮
❯
MOVITRAC® LTP-B
Language
Deutsch
English
Español
Français
Brasileiro
SEW-EURODRIVE
Home
Startup
Examples of analog input scaling and offset setting
Example 2: Analog input offset