Homing methods
Additional information
- Key
- Homing method 1: Negative limit switch and index pulse
- Homing method 2: Positive limit switch and index pulse
- Homing method 10: Positive cam end and index pulse 1
- Homing method 10: Positive cam end and index pulse 2
- Homing method 14: Negative cam end and index pulse 1
- Homing method 14: Negative cam end and index pulse 2
- Homing method 17: Negative limit switch without index pulse
- Homing method 18: Positive limit switch without index pulse
- Homing method 26: Positive cam end without index pulse 1
- Homing method 26: Positive cam end without index pulse 2
- Homing method 30: Negative cam end without index pulse 1
- Homing method 30: Negative cam end without index pulse 2
- Homing method 33: Negative index pulse
- Homing method 37: Current position