"BE" LED
The following table describes the display functions of the "BE" LED:
LED | Meaning | Measure |
|---|---|---|
Off | Transition to "OPERATIONAL_Mode" state | – |
Software reset of the NMT state machine (start basic node initialization) | – | |
Transition to "BASIC_ETHERNET_Mode" state after a timeout of the SoC, PReq, PRes, and SoA message types. | – | |
Red Illuminated | POWERLINK cycle time exceeded. | Check/adjust the network. |
The number of managing nodes (MN) in the POWERLINK network is > 1. | Check/adjust the network. Configure only 1 managing node. | |
Invalid Ethernet frame format, such as incorrect Ethernet CRC (redundancy checksum) | Check/adjust the network. | |
Loss of frame | Check/adjust the network. | |
Frame collision | Check/adjust the network. | |
Invalid IP address | Set a valid IP address. |