Standard engineering access
The standard engineering access differs depending on the device design.
The following table shows the access options from an engineering PC to the various controllers:
Connection: | Connection to device | Device |
|---|---|---|
Ethernet connection cable RJ45/RJ45, industry standard | X80 Standard engineering interface | UHX25A UHX45A UHX65A |
X81 | UHX45A UHX65A | |
LAN 3 Standard engineering interface | UHX85A | |
Ethernet connection cable RJ45/M12, industry standard | X4224 Standard engineering interface M12 connector, 4‑pin, female, D‑coded | MFC1../FHX |
The standard engineering interface is available on all controllers. It has the following IP address settings in the delivery state:
- IP address: 192.168.10.4
- Subnet mask: 255.255.255.0
- Standard gateway: 192.168.10.4
Some device versions have additional engineering accesses, but these differ depending on the variant.