Device description file of MOVISAFE® CS..A safety options
For the MOVISAFE® CS..A safety options, different entries must be selected from the device description file (GSDML file).
The following table shows the assignment of the matching PROFIsafe module (entry from the device description file) to the respective safety option:
MOVISAFE® CS..A | PROFIsafe module | Device |
|---|---|---|
CSB21A | F I/O module (4/3 bytes) | MOVIDRIVE® technology MDX.. |
CSB31A | F I/O module (4/3 bytes) | |
CSS21A | F I/O module (6/5 bytes) | |
CSS31A | F I/O module (6/5 bytes) | |
CSA31A | F I/O module (6/5 bytes (Technology profile)) or F I/O module (12/5 bytes (System profile)) | |
CSB | F I/O module (4/3 bytes) | MOVITRAC® advanced MCX.. |
CSL | F I/O module (6/5 bytes (Technology profile)) or F I/O module (12/5 bytes (System profile)) | |
CSB51AOn the nameplate of the electronics cover, the MOVISAFE® CSB51A safety option is indicated with the type designation SBA. | F I/O module (4/3 bytes) | Decentralized inverters in the DFC.. communication version |
CSL51AOn the nameplate of the electronics cover, the MOVISAFE® CSL51A safety option is indicated with the type designation SLA. | F I/O module (6/5 bytes (Technology profile)) or F I/O module (12/5 bytes (System profile)) |
PROFIsafe modules with suffix V2.6
The MOVISAFE® CS..A safety options support PROFIsafe versions V2.4 and V2.6. If you use a PROFIsafe controller according to PROFIsafe specification version V2.6, then you can use PROFIsafe modules with the suffix "V2.6". Otherwise, you can use PROFIsafe modules without this suffix.