Connection via standard engineering interface (recommended)

The standard engineering interfaces have the following IP address settings in the delivery state:

  • IP address: 192.168.10.4
  • Subnet mask: 255.255.255.0
  • Standard gateway: 192.168.10.4
  • Connect the MOVI-C® CONTROLLER UHX.. to the engineering PC via the standard engineering interface X80 or LAN3 using an Ethernet connection cable RJ45/RJ45. The following illustration is a schematic representation of the device topology using the MOVI-C® CONTROLLER UHX65A-R as an example:

[1]

DC 24 V supply voltage

[2]

Connection to

[3]

EtherCAT®/SBusPLUS connection

[4]

PLC

[5]

Engineering PC

[6]

Connection to engineering interface X80

[7]

MOVI-C® CONTROLLER UHX65A‑R

[8]

MOVIDRIVE® modular axis system

  • Connect the MOVI-C®-FIELD CONTROLLER FHX.. to the engineering PC via the standard engineering interface X4224 using an Ethernet connection cable RJ45/M12 (4-pin, male, D-coded). The following illustration is a schematic representation of the device topology:

[1]

PLC

[2]

Connection to

[3]

Engineering PC

[4]

Connection to engineering interface X4224

[5]

MOVI®-C FIELD CONTROLLER