Optional plug connector assignment

Additional information
  • X1203_1 and X1203_2: AC 400 V connection
  • X1206: AC 400 V connection (IN)
  • X2242: AC 400 V connection (OUT)
  • X1207: AC 400 V connection (IN)
  • X1216: PA connection for AC 400 V and 24 V backup voltage (IN)
  • X2327: PA connection for AC 400 V and 24 V backup voltage (OUT)
  • X1217: PA connection for AC 400 V and 24 V backup voltage (IN)
  • X2328: PA connection for AC 400 V and 24 V backup voltage (OUT)
  • X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)
  • X2326: PAC connection for AC 400 V and DC 24 V backup voltage (OUT)
  • X5504: STO (3 cores)
  • X5505: STO (3 cores)
  • X1523: DC 24 V backup voltage, input
  • X2313: DC 24 V output backup voltage
  • X4142: Engineering interface

SEW-EURODRIVE GmbH & Co KG

Edition: 03 / 24

© Copyright: 2024

Index

MOVIMOT® performance DFC

Language

  • Deutsch
  • English
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Optional plug connector assignment