Motor, electronics cover size 1, speed class 2000 min-1

MOVIMOT® performance

CM3C..

80S/D..

80S/D..

80S/D..

80S/D..

80M/D..

80M/D..

Electronics cover (inverter)

..0020..

..0025..

..0032..

..0040..

..0040..

..0055..

Nominal output current
electronics cover

IN_Inverter

2.0 A

2.5 A

3.2 A

4.0 A

4.0 A

5.5 A

Nominal power

PN

0.75 kW

0.94 kW

1.19 kW

1.51 kW

1.68 kW

1.88 kW

Nominal torque

MN

3.6 Nm

4.5 Nm

5.7 Nm

7.2 Nm

8 Nm

9 Nm

Maximum torque

MMax

10.9 Nm

13.6 Nm

17.2 Nm

21.1 Nm

23.8 Nm

26.4 Nm

Nominal speed

nN

2000 min-1

Speed setting range

without encoder

1:40

with encoder

1:2000

Nominal motor current

IMot

2 A

2.5 A

3.2 A

4 A

4 A

4.5 A

Motor efficiency

η

89.1%

90.0%

90.4%

88.2%

88.3%

88.7%

Nominal power loss

PV

85.7 W

98.4 W

119.9 W

194.1 W

207.9 W

224.6 W

Brake type

 

BZ3

BZ3

BZ3

BZ3

BZ3

BZ3

Inertia

Without brake

JMot

17.6

10-4 kgm2

17.6

10-4 kgm2

17.6

10-4 kgm2

17.6

10-4 kgm2

25.2

10-4 kgm2

25.2

10-4 kgm2

With brake

JBMot

22.4

10-4 kgm2

22.4

10-4 kgm2

22.4

10-4 kgm2

22.4

10-4 kgm2

30

10-4 kgm2

30

10-4 kgm2

Weight

 

Without brake

 

14.19 kg

14.19 kg

14.19 kg

14.64 kg

17.03 kg

17.03 kg

With brake

 

22.87 kg

22.87 kg

22.87 kg

23.32 kg

25.71 kg

25.71 kg