Input (speed class 2000 min-1)

MOVIMOT® performance

CM3C..

80S/D..

80S/D..

80S/D..

80S/D..

80M/D..

80M/D

Electronics cover (inverter)

..0020..

..0025..

..0032..

..0040..

..0040..

..0055..

Nominal line voltage AC(according to EN 50160)

Vline

3 × AC 380 – 500 V

Nominal line current AC

Iline

1.8 A

2.25 A

2.88 A

3.6 A

3.6 A

4.95 A

IMax

6.0 A

7.5 A

9.6 A

12.0 A

12.0 A

16.5 A

Line frequency

fline

50 – 60 Hz ±5%

Maximum permitted rated short-circuit current at the line input

SCCR ICC

65 kA

Maximum rated current of the supply fuse (branch circuit protection)

 

40 A