Motor, electronics cover size 2
MOVIMOT® performance | CM3C.. | |||
|---|---|---|---|---|
100LM/D.. | 100LM/D.. | |||
Electronics cover (inverter) | ..0070.. | ..0095.. | ||
Nominal output current | IN_Inverter | 7.0 A | 9.5 A | |
Nominal power | PN | 3.14 kW | 4.19 kW | |
Nominal torque | MN | 15 Nm | 20 Nm | |
Maximum torque | MMax | 44.6 Nm | 58.1 Nm | |
Nominal speed | nN | 2000 min-1 | ||
Speed setting range | without encoder | 1:40 | ||
with encoder | 1:2000 | |||
Nominal motor current | IMot | 6.7 A | 8.9 A | |
Motor efficiency |
| 90.3% | 91.3% | |
Nominal power loss | PV | 314.1 W | 381.9 W | |
Brake type |
| BZ5 | BZ5 | |
Inertia | Without brake | JMot | 59 10-4 kgm2 | 59 10-4 kgm2 |
With brake | JBMot | 70 10-4 kgm2 | 70 10-4 kgm2 | |
Weight
| Without brake |
| 28.3 kg | 28.3 kg |
With brake |
| 42 kg | 42 kg | |