Type designation of DBC.. electronics cover

The following table shows the type designation of the electronics cover:

DBC

Product family

DBC = Electronics cover Direct Binary Communication

1

Communication type

1 = Binary

0

Connection configuration

0 = M12 connector on electronics cover (standard)

A

Communication version

–

 

0020

Nominal output current of the electronics cover

0020 = 2.0 A

0025 = 2.5 A

0032 = 3.2 A

0040 = 4.0 A

0055 = 5.5 A

0070 = 7.0 A

0095 = 9.5 A

0125 = 12.5 A

0160 = 16.0 A

–

 

5

Connection voltage

5 = AC 500 V

0

Power section variant EMC

0 = Basic interference suppression

1 = IT system design

3

Connection type

3 = 3-phase

–

 

A

Version

–

 

0

Device variant

0 = Standard

0

Technology level

0 = Technology level 0 (standard)

0

Application level

0 = Application level 0 (standard)

–

 

000

MOVIKIT® version

000 = No MOVIKIT® module loaded ex-works

/

 

B

Operating mode options

B = Brake control

C = Specific customer identification

D = Device-specific parameterization of the delivery state

P = Customer-specific parameterization