Type designation of the MOVIMOT® advanced DFC

The following table shows the type designation of the drive unit.

R

Gear unit seriesYou can find more gear unit series in the gearmotor catalog.

R = Primary gear unit

87

Gear unit sizeYou can find more gear unit sizes in the gearmotor catalog.

DRN..

Product family

DRN = Asynchronous motor of the DRN.. series

DR2C = DR2C.. series energy-efficient motor

80

Motor size

71, 80, 90, 100, 112, 132 for MOVIMOT® advanced with DRN.. motor

71, 80, 90, 100 for MOVIMOT® advanced with DR2C.. motor

S

Motor length

S = Short

MS = Medium short

M = Medium

L = Long

MK = Medium (short version)

LS = Long (short version)

4

Number of poles

4 = 4-pole motor

/

BE1

Brake

BE03 = BE03 brake

BE05 = BE05 brake

BE1 = BE1 brake

BE2 = BE2 brake

BE5 = BE5 brake

BE11 = BE11 brake

BE20 = BE20 brake

HF

 

Brake options

HF = Manual brake release, lockable

HR = Manual brake release, automatic disengaging function

/

DI

Digital motor integration

DI = Digital Interface

/

DFC

 

Communication version

DFC = Direct Fieldbus Communication

/

EI8Z

Option

EI8Z = Single-turn encoder with DDI connection

AK8Z = Multi-turn absolute encoder with DDI connection

IV = Plug connector at the connection box

TF = Motor protection

D11 = Switch disconnector with feedback contact

BW1 = Integrated BW 1 braking resistor

BW2 = Integrated BW 2 braking resistor

PE = Pressure compensation fitting electronics

AL = Metal fan

C = Canopy

RI = Reinforced winding insulation

2W = Shaft end on the motor/brakemotor