符合UL认证的安装
提示

按照UL认证的规定,本文献所有的语言版本均以英语和法语(部分)作为下一章内容的标准语言。
Observe the following notes for UL-compliant installation:
The devices are for use only in industrial machinery NFPA 79 applications.
For use in a Pollution Degree 1 or Pollution Degree 2 environmental only.
更多的信息