Nameplate 2 (..DR2C.. motor)

The following figure shows an example of a nameplate of the WA..DR2C.. gearmotor.

[1]

Rated speed of the motor

[2]

Rated frequency of the motor

[3]

Rated current in the connection type of the motor

[4]

Rated power of the motor

[5]

Efficiency and IE class of the motor at the rated point

[6]

Nominal voltage and connection type of the motor

[7]

Number of phases and rating/performance standards

[8]

Identification/approvals of the motor

[9]

Thermal class of motor

[10]

Ambient temperature range of the drive unit

[11]

Degree of protection of the drive unit

[12]

Weight of drive unit

[13]

Gear unit data:

  • Gear unit ratio
  • Output speed of the gear unit
  • Output torque of the gear unit
  • Oil type and oil fill volume

[14]

Serial number of the drive unit

[15]

Type designation of the drive unit