Installation location
MOVIMOT® advanced | ||
|---|---|---|
Ambient temperature |
| See chapter Environmental conditions |
Degree of protection | IP | Standard: IP65 according to EN 60529 (housing closed and all cable bushings sealed) |
Pollution class |
| 2 according to IEC 60664‑1 |
Overvoltage category |
| III according to IEC 60664-1 |
Installation altitude | h | Up to h ≤ 1000 m without restrictions. The following restrictions apply to altitudes > 1000 m:
|
Proof of mechanical strength |
| See chapter Environmental conditions |