Selection of the MOVIMOT® advanced drive unit
The MOVIMOT® advanced drive unit is selected according to the following items:
- Selecting a matching gear unit size
(specification: Helical-bevel gear unit) - Requirement: The maximum output torque of the gear unit must be greater than the maximum required application torque: Ma max ≥ Mmax.
- Based on the application calculations, a maximum application torque of Mmax = 145 Nm is produced during startup (first travel section), taking into account the efficiency.
- Result: Helical-bevel gear units of size K.37 meet this requirement.
- Selecting the gear ratio with suitable output speed:
- Requirement: The application calculations result in a maximum required output speed of nmax = 50 min-1.
- For a large setting range and optimum efficiency, the required output speed should be reached as precisely as possible at an input speed of ne = nN = 1400 min-1 (nominal motor speed in star connection).
- Result: Since the ideal gear ratio
does not exist for the selected gear ratio, the next smaller, available gear ratio i = 24.99 is selected. - External overhung load on the gear shaft does not occur in this example.
- Choosing the right motor:
- Requirement: Select a motor/inverter combination that can provide least
at peak level. - Result: Select the DRN80MK4/D.. motor with the assigned inverter 2.0 A from the following table (from chapter "Technical data").
MOVIMOT® advanced | DRN.. | |||||||
|---|---|---|---|---|---|---|---|---|
71M4/D | 80MK4/D.. | 80M4/D.. | 90S4/D.. | 90L4/D.. | 100LS4/D.. | |||
Size of electronics cover | Size 1
| Size 1
| ||||||
Electronics cover (inverter) | 0020 | 0020 | 0025 | 0032 | 0040 | 0055 | ||
Nominal output current of the electronics cover | 2.0 A | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | ||
Nominal power | PN | 0.37 kW | 0.55 kW | 0.75 kW | 1.1 kW | 1.5 kW | 2.2 kW | |
Nominal torque | MN | 2.5 Nm | 3.7 Nm | 5.1 Nm | 7.5 Nm | 10.2 Nm | 15 Nm | |
Overload capacity of MN |
| 210% | 210% | 210% | 210% | 210% | 210% | |
- Checking further topics:
- Feasibility of the selected motor/gear unit combination
- Service factor
- Checking the setting range:
- Setting range of the application

- This means the standard setting range of 1:10 (star connection) is sufficient. The encoder option must not be selected.

- Thermal review of MOVIMOT® advanced
- Requirement: In order to avoid thermal problems, the effective torque requirement of the application must be smaller than the continuous output torque of the drive unit.

- The effective torque requirement (including the efficiency of the application) is 45.1 Nm, which corresponds to a torque requirement at the motor shaft of
. - The selected motor/inverter combination DRN80MK4/D.. with the assigned inverter 2.0 A has a nominal torque of 3.7 Nm.
- Result: Requirements are met.
MOVIMOT® advanced | DRN.. | |||||||
|---|---|---|---|---|---|---|---|---|
71M4/D | 80MK4/D.. | 80M4/D.. | 90S4/D.. | 90L4/D.. | 100LS4/D.. | |||
Size of electronics cover | Size 1
| Size 1
| ||||||
Electronics cover (inverter) | 0020 | 0020 | 0025 | 0032 | 0040 | 0055 | ||
Nominal output current of the electronics cover | 2.0 A | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | ||
Nominal power | PN | 0.37 kW | 0.55 kW | 0.75 kW | 1.1 kW | 1.5 kW | 2.2 kW | |
Nominal torque | MN | 2.5 Nm | 3.7 Nm | 5.1 Nm | 7.5 Nm | 10.2 Nm | 15 Nm | |
Overload capacity of MN |
| 210% | 210% | 210% | 210% | 210% | 210% | |
- Checking further topics:
- Derating due to high ambient temperature
- Derating due to installation altitude

